IAR starter kit for STM32 L1 series - with STM32L152VB MCU

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32L EnergyLite ARM core-based microcontrollers.

IAR KickStart Kit for STM32L contains all the necessary hardware and software and allows you to design, develop, integrate and test your applications, right out of the box.

Key Features

  • The IAR Embedded WorkBench® for ARM (EWARM) software package with:
    • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
    • VisualSTATE® code generator, 20-state version
    • C-SPY® high-level language debugger
    • Editor, linker and librarian tools
  • Embedded J-Link in-circuit debugger/ programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured KickStart™ development board with target microcontroller




Technical Documentation

Product Specifications
Description Version Size
DB1295 DB1295: IAR™ starter kit for STM32L EnergyLite 32-bit microcontrollers 1.1 133 KB
Application Notes
Description Version Size
AN3429 AN3429: STM32 proprietary code protection overview 1.1 60 KB
Technical Notes & Articles
Description Version Size
TN0830 TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions 1.2 97 KB

Presentations & Training Material

Description Version Size
STM32 Development Boards Portfolio 1.0 3 MB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32L152-SK/IAR NRNDEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.