Raisonance REva starter kit for STM8S MCUs, includes RLink

The REva starter kits are Raisonance’s complete, cost-effective solutions for starting application development and evaluating STM8x, ST7LITEx, ST7Fox, ST7232x, ST7234x and ST7236x microcontrollers.

Kits contain all the hardware and software required to develop applications for microcontrollers, including the REva evaluation board, target STM8 and ST7 microcontrollers, embedded RLink for in-circuit debugging and in-circuit programming and the raisonance integrated development environment (Ride7) with application builder.

Key Features

  • Embedded RLink
    • USB interface to host PC
    • In-circuit debugging and programming
    • Application board connection via ST SWIM, ICC or JTAG
  • REva motherboard
    • 1 standard SO-DIMM connector to plug in daughterboards
    • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
    • I²C EEPROM and bus
    • RS-232 driver and 2 DB9 connectors
    • Prototype area
    • VDD settings for 1.8 V, 3.3 V and 5 V microcontrollers
    • USB powered, no external power required
  • Interchangeable REva daughterboard
    • Features different STM8 and ST7 MCUs to permit application development for a wide range of devices and may include additional device specific features
  • Raisonance software
    • Ride7: Editor, SIMICE simulator, Rbuilder, C compiler, debugger, Project manager, and CodeCompressor
    • RFlasher7 device programming interface

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB0178 DB0178: Raisonance's complete, low-cost starter kits for STM8 and ST7 7.1 281 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8/128-SK/RAIS NRND 224.18 1 With STM8S903K3 (8KB flash), STM8S105C6 (32KB flash) and STM8S208RB (128KB flash) MCU devices NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8/128-SK/RAIS NRNDCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×