Low-cost demonstration board for STM8L (32KB flash) Low Power MCUs

The STM8L15LPBOARD low-power demonstration board is designed to demonstrate all the STM8L15x low-power modes, and permits the user to take consumption measurements in all modes.

The main demonstration modes proposed through the LCD screen use either the auto-measurement circuit or manual consumption measurement.

Key Features

  • SWIM debug support
  • MCU consumption auto-measurement circuit
  • Function and wakeup buttons
  • 32.768 kHz quartz
  • MCU pins connector
  • LCD glass

Design

Technical Documentation

Product Specifications
Description Version Size
DB1067 DB1067: STM8L15LPBOARD low-power demonstration board 1.2 89 KB

Hardware Resources

Schematic Packs
Description Version Size
STM8L15LPBOARD (MB870B) schematics 1.0 922 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB

Tools and Software

Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8L15LPBOARD NRND 47 1 - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L15LPBOARD NRNDCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×