Development kit for M24LRxx-R

The DEVKIT-M24LR-A is a development kit for ST Dual Interface EEPROM products which allows system designers to evaluate the I2C and RF performance and capabilities of M24LRxx devices.

RF applications can be developed using the ISO15693 13.56 MHz RF reader.

Key Features

  • Middle-range RF reader (ISO 15693, RF 13.56 MHz) interfaced via the USB bus
  • External RF reader antenna
  • Serial EEPROM USB reader interfaced through the USB bus
  • ANT1-M24LR-A antenna reference board
  • I2 C cable to connect the serial EEPROM USB reader to the ANT1-M24LR-A
  • External power supply
  • Installation CD-ROM including
    • Technical documentation
    • Installation software
    • PC software

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1097 DB1097: Development kit for M24LRxx Dual Interface EEPROMs 2.1 49 KB
Application Notes
Description Version Size
AN3224 AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders 2.2 421 KB
User Manuals
Description Version Size
UM0853 UM0853: M24LRxx application software user guide 3.1 1 MB

Publications and Collaterals

Flyers
Description Version Size
NFC / RFID tags M24LR series 1.0 1 MB
Brochures
Description Version Size
Smart grid distribution and smart meters - Energy-efficient solutions 2.0 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Open platform license agreement 1.0 44 KB

Tools and Software

Embedded Software
ST25 - NFC / RFID Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
DEVKIT-M24LR-A M24LR64-R NRND 1316 1 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DEVKIT-M24LR-A NRNDCONTRACTSIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×