Multi-sensor RF platform sensors board

The STEVAL-IDI003V2 is an evaluation platform for testing multiple MEMS sensors from STMicroelectronics. It is used in conjunction with the STEVAL-IDI002V2, as a daughterboard for the evaluation of the multi-sensor RF platform based on 6LowPAN. The STEVAL-IDI003V2 includes a MEMS accelerometer, pressure sensor, humidity sensor, and microphone. It also includes a photodiode. It connects to the STEVAL-IDI002V2 interface board using a 10-pin connector.

Key Features

  • Contains the following ST sensors:
    • Pressure sensor LPS25HB
    • Humidity sensor HTS221
    • Accelerometer LIS3DH
    • Microphone MP34DT01
  • AFE for processing the MP34DT01 microphone signal based on TSV522 low power, low offset op-amp
  • Android app available
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2658 DB2658: Multi-sensor RF platform sensor board 2.0 282 KB
User Manuals
Description Version Size
UM1982 UM1982: Multi-Sensor RF 868 MHz platform 2.0 1 MB
UM1978 UM1978: Multi-sensor RF platform sensor board 2.0 769 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IDI003V2 gerber files 1.0 92 KB
Bill of Materials
Description Version Size
STEVAL-IDI003V2 BOM 1.0 10 KB
Schematic Pack
Description Version Size
STEVAL-IDI003V2 schematic 1.0 104 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IDI003V2 LPS25H; HTS221; LIS3DH; MP34DT01 Active 22.05 1 NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IDI003V2 ActiveCARD-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×