Extension board with ACS switches for STM8S Discovery Kit

The STEVAL-IHT007V1 is an extension board for the STM8S Discovery Kit that provides a simple tool for control of AC loads with ACS switches in markets accepting the STM8S Discovery Kit. The target application is small AC loads of up to 500 W, used in home appliances and home and building automation.

Key Features

  • Direct drive of 110/220 VAC loads
  • Opto-transistors to isolate the high voltage side
  • Zero voltage switching to synchronize Triac / AC switch pulses with AC mains
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1486 DB1486: Extension board with ACS switches for STM8S Discovery Kit 4.0 270 KB
User Manuals
Description Version Size
UM1494 UM1494: STEVAL-IHT007V1, extension board with AC switches for the STM8S-DISCOVERY kit 1.0 717 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IHT007V1 gerber files 1.1 33 KB
Bill of Materials
Description Version Size
STEVAL-IHT007V1 BOM 1.0 79 KB
Schematic Pack
Description Version Size
STEVAL-IHT007V1 schematics 1.0 32 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community
Related Applications

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IHT007V1 ACS108, T1010H Active 98 1 NEC EAR99 ITALY MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IHT007V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×