STLUX385A product evaluation board

The STEVAL-ILL068V1 helps designers to familiarize themselves with the STLUX385A device and the innovative SMED (state machine, event driven) functionality.

A convenient GUI helps to quickly generate the SMED configuration appropriate for the desired application. The external pins make it easy to insert SMED events and capture the SMED-controlled PWM clock. Alternatively, the application circuit can be driven directly from the product evaluation board.

A dedicated UART TTL to USB cable is available for communication with the STLUX385A. The cable is used to connect the board to a PC running a terminal utility.

Application-wise, the serial interface can be used to extend the STLUX communication capabilities via a Bluetooth®, Wi-Fi or powerline modem.

The STEVAL-ILL068V1 can be powered up in three different ways: using an external power supply, via the USB TTL cable or via the SWIM interface.

The board features several free footprint areas, ideal for connecting power drivers or amplifiers.

An additional free PCB footprint allows the user to connect a quartz clock, which can be used in place of the STLUX385A internal clocks.

Key Features

  • All STLUX385A pins available on connectors
  • Convenient tool for testing SMEDs
  • USB, external or SWIM power supply
  • Four SOT23-6 footprint areas
  • One SO8 footprint area available
  • One external clock (HSE) footprint area
  • Reset button
  • Serial USB TTL cable available
  • RoHS compliant

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB2287 DB2287: STLUX385A product evaluation board 2.0 546 KB
Application Notes
Description Version Size
AN4656 AN4656: Bootloading procedure for STLUX™ and STNRG™ digital controllers 2.0 635 KB
User Manuals
Description Version Size
UM1763 UM1763: Description of STLUX385A examples kit 1.0 418 KB
UM1753 UM1753: Description of STLUX385A peripheral library 1.0 267 KB
UM2005 UM2005: General purpose GUI r2.0 for STLUX™ and STNRG digital controllers 1.0 2 MB
UM1981 UM1981: SMED configurator v2.0 for STLUX™ and STNRG digital controllers 1.0 3 MB
UM1792 UM1792: STLUX385A development environment 1.0 1 MB
UM1760 UM1760: STLUX™ SMED configurator 1.0 1.1 2 MB
UM2001 UM2001: Standard peripheral library for STLUX™ and STNRG digital controllers 1.0 703 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-ILL068V1 gerber files 1.0 122 KB
Bill of Materials
Description Version Size
STEVAL-ILL068V1 BOM 1.0 8 KB
Schematic Packs
Description Version Size
STEVAL-ILL068V1 schematics 1.0 460 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Support & Community
Featured Products

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-ILL068V1 STLUX385A Active 40.43 1 NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-ILL068V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×