L6206 DMOS Dual Full Bridge Driver in PowerSO Package Evaluation Board

Image

×

Design

Technical Documentation

Application Notes
Description Version Size
AN1762 AN1762: L6205, L6206, L6207 dual full bridge drivers 1.5 1 MB
AN1794 AN1794: PractiSPIN evaluation system configuration and set up guide 2.4 435 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
PCB layout 1.0 241 KB
Schematic Packs
Description Version Size
Board schematic 1.0 61 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB

Tools and Software

Embedded Software
Motor Control IC Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EVAL6206PD L6206 Active 32.15 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL6206PD ActiveCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×