Quad high side smart power solid state relay evaluation board using the VNI4140K

The purpose of this design is to demonstrate the features of the VNI4140K quad high side smart power solid state relay. The application offers robustness and complies with EMC industrial standards. It implements short-circuit/overload protection and thermal management as well, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 0.7 A of nominal current (the typical current limitation is 0.7 - 1.7 A). Thanks to the very low RDS(on) (only 80 m typ. @ 25 °C per channel) the device allows very low power consumption during operation and for this reason making it an ideal solution for IP65 / IP67 requirements. The device is compliant with IEC 61131-2 (Programmable Controllers International Standard).

Key Features

  • Fast demagnetization of inductive loads
  • 3.3 V CMOS/TTL compatible inputs
  • Conforms to IEC 61131-2
  • Undervoltage shut-down
  • Current limitation
  • Shorted load protections
  • Case over-temperature protection for thermal independence of the channels
  • Junction over-temperature protection
  • Protection against loss of ground
  • Open drain diagnostic outputs
  • Thermal case shut-down non-simultaneous restart for the various channels

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB0537 DB0537: Quad high side smart power solid state relay evaluation board using the VNI4140K 1.2 126 KB
Application Notes
Description Version Size
AN2684 AN2684: STEVAL-IFP006V1: designing with VNI4140K quad high-side smart power solid-state relay ICs 1.2 763 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IFP006V1 gerber files 1.0 116 KB
Bill of Materials
Description Version Size
STEVAL-IFP006V1 BOM 3.2 7 KB
Schematic Packs
Description Version Size
STEVAL-IFP006V1 schematics 1.0 23 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IFP006V1 VNI4140K NRND 73.31 1 NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IFP006V1 NRNDCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×