STMicroelectronics provides turnkey solutions that address the growing demand for innovation to reach higher efficiency, higher power density and lower standby power designs. This is achieved through a wide range of power discrete components, analog ICs and digital processors. Explore the range of evaluation boards below to find the perfect fit for your design needs.

Find the best design solution thanks to high-performances Quad-LDO evaluation board

The STEVAL-LDO001V1 allows smart evaluation of four ST's high-performance low-dropout linear voltage regulators specially designed for extend battery life in portable smart devices. Thanks to state-of-the-art technologies, designs and innovative packaging, designers can select the best solution in terms of ultra-low quiescent current, ultra-low noise and high PSRR, automatic green mode and miniature packages such as Flip-Chip or ST STAMP™.

Discover USB Type-C and PD controller evaluation boards

The STEVAL-ISC004V1 is a STUSB4710 evaluation board embedding a 20V capable DC/DC. The board is ready-to-use, acting as a USB PD provider pre-configured with 5 PDOs. The STEVAL-CCC002V1 is an USB Type-C controller evaluation board based on STUSB1600. It can be used as a source, sink or dual power role and supports dead battery start-up.

Two new quasi-resonant fly-back SMPS designs

The  STEVAL-ISA171V1 (12 V /15 W, based on the ViPer35HD) and the  STEVAL-ISA162V1 (12 V / 10 W, based on the ViPer25HD) evaluation boards, implement a wide-range AC input voltage, isolated fly-back SMPS (switched mode power supply) operated in quasi-resonant mode to deliver high efficiency (>82% in active mode). They also feature low consumption under no-load conditions thanks to burst mode operation that reduces the average switching frequency and minimizes all frequency-related losses.

×

×