4 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S32 in DFN 4x4 package

The STEVAL-ISA068V1 is based on the ST1S32, an internally compensated 1.5 MHz fixed-frequency PWM synchronous step-down regulator.

This device operates from 2.8 V to 5.5 V input, while it regulates an output voltage as low as 0.8 V and up to Vin.

The peak current mode control with internal compensation delivers a very compact solution with a minimum component count.

Key Features

  • 4 A DC output current
  • 2.8 V to 5.5 V input voltage
  • Output voltage adjustable from 0.8 V
  • 1.5 MHz switching frequency
  • Internal soft-start and enable
  • Integrated 60 mΩ and 45 mΩ power MOSFETs
  • All ceramic capacitor
  • Power Good (POR)
  • Cycle-by-cycle current limiting
  • Current foldback short-circuit protection
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1615 DB1615: 4 A / 1.5 MHz step-down synchronous switching regulator based on the ST1S32 in DFN 4x4 package 1.0 337 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-ISA068V1 gerber files 1.0 128 KB
Bill of Materials
Description Version Size
STEVAL-ISA068V1 BOM 1.0 38 KB
Schematic Pack
Description Version Size
STEVAL-ISA068V1 schematics 1.0 22 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-ISA068V1 ST1S32 Active 55 1 NEC EAR99 ITALY MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-ISA068V1 ActiveCARD-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×