ST offers complete analog interfaces for asynchronous 1.8 V, 3 V and 5 V smartcards. They can be placed between the card and the microcontroller with only a few external components to perform all supply protection and control functions. Main targeted applications are smartcard readers for set-top boxes, IC card readers for banking, identification and pay TV.

They comply with several standards including ISO 7816, EMV and GSM, and are also certified by NDS for STBs.

Tools & Software Resources Support & Community


×