Serial EEPROMs are byte-alterable, low pin-count, non-volatile memories suited for flexible parameter management, and small code storage where robust data retention, low power and space constraints are critical. ST's leading-edge product portfolio is constantly updated to fit the requirements of mobile, consumer, industrial, and medical segments participating in the Internet of Things (IoT) as well as automotive applications for Smart Driving solutions.

ST25 NFC / RFID tags & readers are based on the 13.56 MHz carrier frequency and support ISO/IEC 14443 and ISO/IEC 15693 standards.
Discover ST’s new comprehensive portfolio.

NVRAMs are battery-backed SRAMs that range from 16 Kbits to 32 Mbits, housed in DIP packages, which include a battery, or surface-mount SOIC packages that allow for a SNAPHAT replaceable battery. Timekeeping and clock functions are also available.