MEMS motion sensor: two-axis digital output gyroscope for gaming and OIS

The L2G2IS is a two-axis MEMS gyroscope for optical image stabilization applications.

It includes a sensing element and an IC interface capable of providing the measured angular rate to the application through an SPI digital interface.

The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

The L2G2IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

Key Features

  • ±100 dps / ±200 dps full-scale range
  • Wide supply voltage range: 1.71 V to 3.6 V
  • Low-voltage compatible IOs
  • 3- and 4-wire SPI digital interface
  • Embedded temperature sensor
  • Embedded self-test
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Power-down and sleep modes for smart power saving
  • ECOPACK® , RoHS and “Green” compliant

Resources

Technical Documentation

Product Specifications
Description Version Size
DS10756 DS10756: MEMS motion sensor: ultra-compact two-axis gyroscope for optical image stabilization 2.0 615 KB
Application Notes
Description Version Size
AN4771 AN4771: MEMS motion sensor: L2G2IS ultra-compact dual-axis gyroscope for optical image stabilization 4.0 632 KB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB

Publications and Collaterals

Flyers
Description Version Size
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization 2.0 1 MB
Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
White Papers
Description Version Size
Optical Image Stabilization (OIS) - white paper 1.0 3 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L2G2IS WFLGA 2.3X2.3X0.7 16L Tray Preview - - NEC EAR99 - MORE INFO
L2G2ISTR WFLGA 2.3X2.3X0.7 16L Tape And Reel Active 1.69 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L2G2IS PreviewWFLGA 2.3X2.3X0.7 16LIndustrialEcopack2
L2G2ISTR ActiveWFLGA 2.3X2.3X0.7 16LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×