MEMS motion sensor: 3-axis digital gyroscope

The L3G3200D is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through a digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers. The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G3200D has a full scale of ±250/±500/ ±2000 dps and is capable of measuring rates with a user selectable bandwidth.

The L3G3200D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

Key Features

  • Wide supply voltage, 2.4 V to 3.6 V
  • Wide extended operating temperature (-40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Three selectable fullscale
  • 16-bit rate value data output
  • 8-bit temperature data output
  • I2C/SPI digital output interface
  • Two dedicated lines (1 interrupt, 1 data ready)
  • User selectable bandwidth integrated low-pass filters
  • User enable integrated high-pass filters
  • Embedded self-test
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant

Design

Technical Documentation

Product Specifications
Description Version Size
DS8784 DS8784: MEMS motion sensor: three-axis digital output gyroscope 1.0 1 MB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 5.0 218 KB

Publications and Collaterals

Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
White Papers
Description Version Size
Optical Image Stabilization (OIS) - white paper 1.0 3 MB
Support & Community



Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L3G3200DTR TFLGA 3X3.5X1 16L Tape And Reel NRND - 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L3G3200DTR NRNDTFLGA 3X3.5X1 16LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×