MEMS motion sensor: three-axis digital output gyroscope

The L3G4200D is a low-power three-axis angular rate sensor able to provide unprecedented stablility of zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3G4200D has a full scale of ±250/±500/ ±2000 dps and is capable of measuring rates with a user-selectable bandwidth.

The L3G4200D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

Key Features

  • Three selectable full scales (250/500/2000 dps)
  • I2 C/SPI digital output interface
  • 16 bit-rate value data output
  • 8-bit temperature data output
  • Two digital output lines (interrupt and data ready)
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Ultra-stable over temperature and time
  • Wide supply voltage: 2.4 V to 3.6 V
  • Low voltage-compatible IOs (1.8 V)
  • Embedded power-down and sleep mode
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK® RoHS and “Green” compliant

Circuit Diagram

0 Download

circuit_diagram_17116_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DS6714 DS6714: MEMS motion sensor: ultra-stable three-axis digital output gyroscope 3.1 1 MB
Application Notes
Description Version Size
AN4504 AN4504: L3G4200D: 3-axis digital output gyroscope 1.0 791 KB
Technical Notes & Articles
Description Version Size
TA0343 TA0343: Everything about STMicroelectronics 3-axis digital MEMS gyroscopes 1.1 3 MB
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB

Presentations & Training Material

Presentations
Description Version Size
L3GD20 versus L3G4200D - Application hints to upgrade to L3GD20 1.0 341 KB

Publications and Collaterals

Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
White Papers
Description Version Size
Optical Image Stabilization (OIS) - white paper 1.0 3 MB

Tools and Software

Embedded Software
MEMS and Sensors Software
Support & Community



Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L3G4200DTR LGA 16 4x4x1.1 Tape And Reel NRND 2.215 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L3G4200DTR NRNDLGA 16 4x4x1.1IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×