iNEMO inertial module: 3D accelerometer and 3D gyroscope

The LSM330D is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM330D has dynamically user-selectable full scale acceleration range of ±2 g/±4 g/±8 g/±16 g and angular rate of ±250/±500/±2000 deg/sec.

The accelerometer and gyroscope sensors can be either activated or separately put in Low power/Power-down mode for applications optimized for power saving.

The LSM330D is available in a plastic land grid array (LGA) package.

Key Features

  • Analog supply voltage: 2.4 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Low power mode
  • Power-down mode
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2 g/±4 g/±8 g/±16 g dynamically selectable full scale
  • ±250/±500/±2000 dps dynamically selectable full scale
  • SPI/I2 C serial interface (16-bit data output)
  • Programmable interrupt generator for free-fall and motion detection
  • ECOPACK® RoHS and “Green” compliant

Design

Technical Documentation

Product Specifications
Description Version Size
DS8787 DS8787: iNEMO inertial module: 3D accelerometer and 3D gyroscope 2.0 1 MB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB
Design Notes & Tips
Description Version Size
DT0047 DT0047: How to install and run the osxMotionAR Activity Recognition library 1.1 273 KB
DT0064 DT0064: Noise analysis and identification in MEMS sensors, Allan, Time, Hadamard, Overlapping, Modified, Total variance 1.0 616 KB
DT0005 DT0005: Providing flexibility in sampling the accelerometer and gyroscope by using the DEN_G pin of the iNEMO inertial module 1.2 165 KB

Publications and Collaterals

Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
Peripheral semiconductors for set-top box applications 4.3 633 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
LSM330DTR LGA 3X5.5X1 28L PITCH 0.45 Tape And Reel NRND - 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LSM330DTR NRNDLGA 3X5.5X1 28L PITCH 0.45IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×