iNEMO inertial module, 3-axis digital accelerometer, 3-axis digital gyroscope, low power consumption

The LSM6DS33 is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 1.25 mA (up to 1.6 kHz ODR) in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.

The LSM6DS33 supports main OS requirements, offering real, virtual and batch sensors with 8 kbyte for dynamic data batching.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

The LSM6DS33 has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

High robustness to mechanical shock makes the LSM6DS33 the preferred choice of system designers for the creation and manufacturing of reliable products.

The LSM6DS33 is available in a plastic land grid array (LGA) package.

Key Features

  • Power consumption: 0.9 mA in combo normal mode and 1.25 mA in combo high-performance mode up to 1.6 kHz.
  • “Always-on” experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 8 kbyte based on features set
  • Compliant with Android K and L
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.62 V)
  • Compact footprint, 3 mm x 3 mm x 0.86 mm
  • SPI/I2 C serial interface with main processor data synchronization feature
  • Embedded temperature sensor
  • ECOPACK® , RoHS and “Green” compliant


Technical Documentation

Product Specifications
Description Version Size
DS10847 DS10847: iNEMO inertial module: always-on 3D accelerometer and 3D gyroscope 6.0 1 MB
Application Notes
Description Version Size
AN4682 AN4682: LSM6DS33: always-on 3D accelerometer and 3D gyroscope 5.0 1 MB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB
Design Notes & Tips
Description Version Size
DT0060 DT0060: Exploiting the gyroscope to update tilt measure and e-compass 1.0 226 KB
DT0047 DT0047: How to install and run the osxMotionAR Activity Recognition library 1.3 275 KB
DT0064 DT0064: Noise analysis and identification in MEMS sensors, Allan, Time, Hadamard, Overlapping, Modified, Total variance 1.0 616 KB

Publications and Collaterals

Description Version Size
AEC-Q100-qualified for smart automotive applications 01.2018 1 MB
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
Support & Community

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
LSM6DS33TR VFLGA 3X3X0.86 Tape And Reel Active 1.771 1000 NEC EAR99 - MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
LSM6DS33 VFLGA 3X3X0.86 Tray Evaluation - - NEC EAR99 - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LSM6DS33TR ActiveVFLGA 3X3X0.86Ecopack2 0 0
LSM6DS33 EvaluationVFLGA 3X3X0.86Ecopack2 0 0

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.