A necessary companion for discrete power MOSFETs and IGBTs as well as digital – microcontrollers, DSPs and FPGs – or analog controllers in any switched-mode power converter, the STDRIVE IGBT and MOSFET driver line-up includes a number of different configuration and performance options.

With a range spanning from single- to half-bridge and multiple-channel drivers rated for either low- or high-voltage (up to 600 V) applications, ST also offers galvanically-isolated drivers for safety and functional requirements. There is an STDRIVE perfectly designed to fit your switched mode power converter design.

In many cases, ST drivers include functions which are auxiliary, but yet demanded in many applications, such as protection comparators and operational amplifiers, to simplify converter design and minimize component count and cost.

STDRIVE comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

Product Tree Get Started Tools & Software Resources Support & Community


×