The LR series offers a long-range NFC/RFID interface compatible with ISO 15693-capable NFC phones and RFID readers. It can be used in a wide variety of applications, including asset tracking, industrial automation and gaming.

  • ISO 15693 tag RF interface
  • 64-bit unique identifier (UID)
  • Anti-collision
  • 40 years data retention
  • 1 million read/write cycles
  • EEPROM memory density from 2 Kbits to 64 Kbits
  • 32-bit password protection optional
eDesignSuite Resources Support & Community
Featured Products

×