ST’s NFC / RFID readers and transceivers provide multiprotocol support for 13.56 MHz NFC / RFID communications as ISO/IEC 14443 Type A/B, ISO/IEC 15693, ISO/IEC 18092 and NFC Forum protocols.

95HF readers and transceivers benefit from a SPI interface to connect to a microcontroller and a contactless interface operating at 13.56 MHz.

Thanks to Reader / Writer and Card Emulation modes, the 95HF series allow a wide spectrum of applications including identification, authentication, product configuration, access control, door locks, and industrial tag readers

  • CR95HF: Reader / Writer
  • RX95HF: Card Emulation
  • ST95HF: Transceiver (Reader / Writer and Card Emulation)

×