ST’s monolithic switching regulators offer input-voltage capability up to 61 V, deliver output currents up to 4 A, with high switching frequency.
This broad portfolio of ICs is composed of highly-specialized products to meet every market requirement: HV technology together with high reliability and robustness for industrial and automotive applications, compactness, high efficiency at any load and a high level of performance for consumer and computer products.

These devices embed a full set of protection functions (overcurrent, overvoltage, over-temperature) to increase the MTBF and reduce the number of external components.

There are multiple package options, all offering compactness and high thermal performances to fit different applications.
 

edesign_widget_sc355

L7987L and L7987 buck regulators

New 2A (L7987L) and 3A (L7987) switching regulators designed to meet stringent fail safe requirements of industrial 24VDC systems like programmable logic controllers (PLC):

  • Wide input operating voltage (VIN) from 4.5 V to 61 V and 0.8 V to VIN adjustable output voltage to fit a wide variety of application requirements
  • Adjustable switching frequency from 250 kHz to  1.5 MHz and low shut down (11 µA typ) and operating (1 mA typ ) quiescent current for high efficiency
  • Adjustable current limitation and Peak current digital frequency fold-back in short-circuit help reduce strain on the power components
  • Output voltage sequencing and synchronization improve noise reduction when using multiple ICs

An easy-to-use evaluation board (STEVAL-ISA152V1) based on the L7987 regulator is available to help you configure and evaluate application parameters so you can reach higher efficiency, higher power density and lower standby power designs.

0  

eDesignSuite

SMPS

Input
Output

Output Power:

×
Tools & Software Resources Support & Community
Featured Products



×