ST’s high-performance and high-density single-phase synchronous PWM buck controllers and converters are the ideal solution for computing, networking and high-end consumer applications such as high-performance DC-DC modules, servers, microservers and telecommunication equipment. Our single-phase controller portfolio ranges from simple discrete controllers to ICs integrating MOSFETs for cost-effective, compact and high-efficiency designs.
The latest single-phase controllers, with or without DrMOS compatibility, are optimized for Denverton platform microservers and next generation Intel VR13 servers.

0  

eDesignSuite

SMPS

Input
Output

Output Power:

Tools & Software Resources Support & Community


×