Off-line LED driver with primary-sensing and high power factor up to 7W

The HVLED807PF is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.90) to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged Power MOSFET, in the same package. There is no need for the optocoupler thanks to the patented primary sensing regulation (PSR) technique. The device assures protection against LED string fault (open or short).

Key Features

  • High power factor capability (> 0.9)
  • 800 V, avalanche rugged internal 11 Ω power MOSFET
  • Internal high-voltage startup
  • Primary sensing regulation (PSR)
  • +/- 5% accuracy on constant LED output current
  • Quasi-resonant (QR) operation
  • Optocoupler not needed
  • Open or short LED string management
  • Automatic self supply

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9177 DS9177: Offline LED driver with primary-sensing and high power factor up to 7 W 5.0 1 MB
Application Notes
Description Version Size
AN4496 AN4496: How to get a high power factor with the HVLED815PF device 1.0 365 KB

Publications and Collaterals

Flyers
Description Version Size
HVLED: Lighting the future 08.2017 916 KB
Brochures
Description Version Size
Brochure Power management guide 09.2017 3 MB
eDesignSuite Support & Community


Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
HVLED807PFTR Active - - SO-16 Tape And Reel - - NEC EAR99 THAILAND MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
HVLED807PFTR ActiveSO-16IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×