High Voltage Half Bridge Driver with oscillator and Integrated Bootstrap Diode

The device is a high voltage half bridge driver with built in oscillator. The frequency of the oscillator can be programmed using external resistor and capacitor. The internal circuitry of the device allows it to be driven also by external logic signal.

The output drivers are designed to drive external n-channel power MOSFET and IGBT. The internal logic assures a dead time [typ. 1.25ms] to avoid crossconduction of the power devices.

Two version are available: L6569 and L6569A. They differ in the low voltage gate driver start up sequence.

Key Features

  • dV/dt IMMUNITY UP TO ±50V/ns
  • DEAD TIME 1.25µs
  • ESD PROTECTION
  • UNDER VOLTAGE LOCKOUT WITH HYSTERESIS
  • VERY LOW START UP CURRENT: 150mA
  • HIGH VOLTAGE RAIL UP TO 600V
  • INTERNAL BOOTSTRAP DIODE STRUCTURE
  • BCD OFF LINE TECHNOLOGY
  • DRIVER CURRENT CAPABILITY:SINK CURRENT = 270mASOURCE CURRENT = 170mA
  • PROGRAMMABLE OSCILLATOR FREQUENCY
  • 15.6V ZENER CLAMP ON VS

Resources

Technical Documentation

Product Specifications
Description Version Size
HIGH VOLTAGE HALF BRIDGE DRIVER WITH OSCILLATOR 4.1 176 KB
Application Notes
Description Version Size
70 W HID lamp ballast based on the L6569, L6385E and L6562A 1.2 791 KB
L6569 - L6561 lighting application with PFC 5.3 42 KB
THE L6569: A NEW HIGH VOLTAGE IC DRIVER FOR ELECTRONIC LAMP BALLAST 6.2 186 KB
VIPower: 18 - 23W electronic ballast for removable tubes 1.1 139 KB
VIPower: HF converter based on VK06TL devices to drive 58W TL tubes 1.1 1 MB

Tools and Software

Development Tools
Software Development Tools
Evaluation Tools
Solution Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L6569A DIP-8 Tube NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
L6569D SO-8 Tube Active - - NEC EAR99 CHINA MORE INFO No availability reported, please contact our Sales office
L6569 DIP-8 Tube NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
L6569AD SO-8 Tube Active - - NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
L6569D013TR SO-8 Tape And Reel Active - - NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
L6569AD013TR SO-8 Tape And Reel Active - - NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L6569A NRNDDIP-8IndustrialEcopack2 0
L6569D ActiveSO-8IndustrialEcopack2 (**)
L6569 NRNDDIP-8IndustrialEcopack2
L6569AD ActiveSO-8IndustrialEcopack2 (**) 0 0
L6569D013TR ActiveSO-8IndustrialEcopack2 (**)
L6569AD013TR ActiveSO-8IndustrialEcopack2 (**) 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×