ST's IGBT/MOSFET multiple (triple) drivers are power pulse transformer drivers provided with a current sensing comparator that inhibits the output in case of overcurrent when an alarm line signals this to the system. They also feature a programmable undervoltage lockout functionality and a standby mode. They are perfectly suited to interface control ICs with power switches in low-side or half-bridge configurations. Typical applications are low-side IGBT and power MOSFET drivers in 3-phase systems, pulse transformer drivers, and general-purpose pulse drivers.

Resources Support & Community



×