ST’s SLLIMM™ family of small low-loss intelligent molded modules enhances the efficiency of home appliance motor drives working up to 20 kHz in hard-switching circuitries and of applications with a power range up to 3 kW.
ST’s intelligent power modules (IPMs) provide a direct connection between a low-voltage microcontroller and a mains-powered electric motor. They greatly reduce costs by simplifying design and significantly reducing component count while saving space, improving reliability and lowering EMI.
Available in different package options (fully molded and DBC) , lead options (through-hole and SMD), discrete technologies (IGBT and MOSFET), current ratings and driving options, they feature the best compromise between conduction and switching losses for high efficiency, along with outstanding robustness and EMI behavior.  

Intelligent Power Modules

600 V super-junction MOSFET-based IPMs

ST has extended its portfolio of intelligent power modules with the introduction of the second series of SLLIMM-nano devices based on super-junction MOSFETs (5 A and 3 A current rating at 25 °C, with 600 V breakdown voltage). The low MOSFET on-resistance (1.0 Ω or 1.6 Ω max, in 5 A and 3 A variants, respectively), combined with low capacitances and gate charge minimize both conduction and switching losses, enhancing the efficiency of compressors, pumps, fans and any low-power motor working up to 20 kHz in hard-switching circuitries for an application range up to 300 W. The devices are available in both zig-zag lead and line-lead form giving designers extra design flexibility.

×
Tools & Software Resources Support & Community
Featured Products

×