ST’s Darlington transistors are based on base-island technology and are available with a voltage range up to 400 V with both NPN and PNP polarity. They are available in a large variety of packages ranging from the small through-hole TO-92 to the high power ISOTOP.

Key features include:

  • Minimum guaranteed gain over 750
  • Wide RBSOA
  • Integrated freewheeling diode option available

×
Resources Support & Community


×