N-channel 60 V, 0.032 Ohm typ., 30 A STripFET(TM) II Power MOSFET in TO-220 package

This Power MOSFET is the latest development of STMicroelectronis unique \"Single Feature Size™\" strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

Key Features

  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested

Design

Technical Documentation

Product Specifications
Description Version Size
DS3368 DS3368: N-channel 60V - 0.032Ω - 30A - TO-220/TO-220FP STripFET™ II Power MOSFET 6.3 324 KB
Application Notes
Description Version Size
AN3267 AN3267: Impact of power MOSFET VGS on buck converter performance 1.2 1 MB
AN4191 AN4191: Power MOSFET: Rg impact on applications 1.1 1 MB
AN4390 AN4390: ST’s MOSFET technologies for uninterruptible power supplies 1.1 1 MB
AN4337 AN4337: The avalanche issue: comparing the impacts of the IAR and EAS parameters 1.1 346 KB
User Manuals
Description Version Size
UM1575 UM1575: Spice model tutorial for Power MOSFETs 1.2 1 MB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Tools and Software

Development Tools
Software Development Tools




Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STP36NF06 TO-220AB Tube NRND 0.691 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP36NF06 NRNDTO-220ABAutomotiveEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×