Automotive 600 W TVS

The SM6TY Transil series has been designed to protect sensitive automotive circuits against surges defined in ISO 7637-2 and against electrostatic discharges according ISO 10605.

The planar technology makes this device compatible with high-end circuits where low leakage current and high junction temperature are required to provide reliability and stability over time. SM6TY are packaged in SMB (SMB footprint in accordance with IPC 7531 standard).

Transil™ is a trademark of STMicroelectronics.

Key Features

  • AEC-Q101 qualified
  • Peak pulse power:
    • 600 W (10/1000 μs)
    • 4 kW (8/20 μs)
  • Stand-off voltage range: from 6 V to 70 V
  • Unidirectional and bidirectional types
  • Low leakage current:
    • 0.2 μA at 25 °C
    • 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.:
    • 515 W (10/1000 µs)
  • JEDEC registered package outline
  • Resin meets UL 94, V0

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6905 DS6905: Automotive 600 W Transil™ 7.0 678 KB
Application Notes
Description Version Size
AN2689 AN2689: Protection of automotive electronics from electrical hazards, guidelines for design and component selection 3.1 797 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
SM6TY PSpice model (.lib) and symbols (.olb) 1.0 11 KB

Publications and Collaterals

Flyers
Description Version Size
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Selection Guides
Description Version Size
Automotive-grade protection devices and rectifiers 1.0 825 KB

Tools and Software

Design Tools
Smart selectors
Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Breakdown Voltage (V) (typ) Directionality Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SM6T18CAY 18 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T12CAY 12 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T47CAY 46.7 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T27AY 27 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T75AY 75 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T7V5AY 7.5 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T39CAY 39 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T82AY 81.9 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T33CAY 33 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T47AY 46.7 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T6V8AY 6.8 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T30CAY 30 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T56CAY 56 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T75CAY 75 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T30AY 30 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T10CAY 10 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T42CAY 42.1 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T82CAY 81.9 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T39AY 39 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T18AY 18 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T24CAY 24 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T42AY 42.1 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T27CAY 27 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T36AY 36 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T22CAY 22 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
SM6T68CAY 68 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T15CAY 15 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T16V5CAY 16.5 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T15AY 15 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T36CAY 36 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T16V5AY 16.5 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO No availability reported, please contact our Sales office
SM6T22AY 22 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T7V5CAY 7.5 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T10AY 10 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T68AY 68 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T56AY 56 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T33AY 33 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T24AY 24 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T6V8CAY 6.8 Bi-Directional SMB Tape And Reel Active 0.206 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
SM6T12AY 12 Uni-Directional SMB Tape And Reel Active 0.188 200 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SM6T18CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T12CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T47CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T27AY ActiveSMBAutomotiveEcopack2 0 0
SM6T75AY ActiveSMBAutomotiveEcopack2 0 0
SM6T7V5AY ActiveSMBAutomotiveEcopack2 0 0
SM6T39CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T82AY ActiveSMBAutomotiveEcopack2 0 0
SM6T33CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T47AY ActiveSMBAutomotiveEcopack2 0 0
SM6T6V8AY ActiveSMBAutomotiveEcopack2 0 0
SM6T30CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T56CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T75CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T30AY ActiveSMBAutomotiveEcopack2 0 0
SM6T10CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T42CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T82CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T39AY ActiveSMBAutomotiveEcopack2 0 0
SM6T18AY ActiveSMBAutomotiveEcopack2 0 0
SM6T24CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T42AY ActiveSMBAutomotiveEcopack2 0 0
SM6T27CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T36AY ActiveSMBAutomotiveEcopack2 0 0
SM6T22CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T68CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T15CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T16V5CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T15AY ActiveSMBAutomotiveEcopack2 0 0
SM6T36CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T16V5AY ActiveSMBAutomotiveEcopack2 0 0
SM6T22AY ActiveSMBAutomotiveEcopack2 0 0
SM6T7V5CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T10AY ActiveSMBAutomotiveEcopack2 0 0
SM6T68AY ActiveSMBAutomotiveEcopack2 0 0
SM6T56AY ActiveSMBAutomotiveEcopack2 0 0
SM6T33AY ActiveSMBAutomotiveEcopack2 0 0
SM6T24AY ActiveSMBAutomotiveEcopack2 0 0
SM6T6V8CAY ActiveSMBAutomotiveEcopack2 0 0
SM6T12AY ActiveSMBAutomotiveEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×