4-line bidirectional Transil™, transient voltage surge supressor for ESD protection

The ESDALC5-4BN4 is a monolithic array designed to protect up to 4 bidirectional lines against ESD transients.

The device is ideal for applications where both reduced printed circuit board space and high ESD protection levels are required.

Key Features

  • 4 bidirectional Transil diodes
  • Breakdown voltage VBR = 5.5 V min.
  • Low leakage current < 60 nA
  • Very small PCB area: 0.8 mm²
  • 400 μm pitch micro-package
  • Lead-free and RoHS package
  • Complies with the following standards
    • IEC 61000-4-2 level 4
      • 15 kV (air discharge)
      • 8 kV (contact discharge)

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9263 DS9263: 4-line bidirectional Transil™, transient voltage surge supressor for ESD protection 1.0 160 KB
Application Notes
Description Version Size
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4022 AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD 2.1 362 KB
Technical Notes & Articles
Description Version Size
TA0324 TA0324: ESD protection improvement in cellular handsets 1.2 134 KB
TN1200 TN1200: Micro-bump Flip Chip: package description and recommendations for use 1.0 280 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
HSP series portfolio overview : High-speed port ESD protection 1.0 797 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection 1.0 681 KB

Publications and Collaterals

Flyers
Description Version Size
ST Protection Finder - The new app for Android and iOS 1.0 1 MB
Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Tools and Software

Design Tools
Smart selectors
Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Breakdown Voltage (V) (min) Package Packing Type Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ESDALC5-4BN4 NRND 5.5 uQFN-4L Tape And Reel 0.113 100 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC5-4BN4 NRNDuQFN-4LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×