ESD array with low capacitance

The ESDALC6-4N4 is monolithic array designed to protect up to 4 lines against ESD transients. It has been designed specifically for the protection of the high speed interface of integrated circuits in portable equipment and miniaturized electronics devices. The μQFN-4L package minimizes PCB space.

Key Features

  • Stand-off voltage 7 V
  • Very low capacitance: 9.5 pF
  • Small package: 1.0 x 0.8 mm
  • Very thin package: 0.40 mm max
  • Low leakage current: 70 nA at 25 °C
  • Benefits
    • High ESD protection level
    • High integration
    • suitable for high speed interface
  • Complies with the following standards
    • IEC 61000-4-2:
      • 15 kV (air discharge)
      • 8 kV (contact discharge)
    • MIL STD 883G- Method 3015-7: class3B:
      • >25 kV (human body model)

Design

Technical Documentation

Product Specifications
Description Version Size
DS8639 DS8639: ESD array with low capacitance 2.0 144 KB
Application Notes
Description Version Size
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4022 AN4022: TVS short pulse dynamic resistance measurement and correlation with TVS clamping voltage during ESD 2.1 362 KB
Technical Notes & Articles
Description Version Size
TA0324 TA0324: ESD protection improvement in cellular handsets 1.2 134 KB
TN1200 TN1200: Micro-bump Flip Chip: package description and recommendations for use 1.0 280 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 4.0 330 KB

Presentations & Training Material

Presentations
Description Version Size
HSP series portfolio overview : High-speed port ESD protection 1.0 797 KB
Ultra-low capacitance single-line ESD protection portfolio overview: ‘Ultra Low’ (ULC) and ‘eXtra Low’ (XLC) capacitance ESD protection 1.0 681 KB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB

Tools and Software

Design Tools
Smart selectors
Support & Community



Sample & Buy

Part Number Marketing Status Breakdown Voltage (V) (min) Package Packing Type Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ESDALC6-4N4 NRND 6 uQFN-4L Tape And Reel 0.113 100 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDALC6-4N4 NRNDuQFN-4LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×