ST offers a broad portfolio of RF LDMOS and DMOS power transistors for applications ranging from 1 MHz to 2 GHz, such as commercial and public safety, FM broadcast and industrial, scientific and medical applications. Several package options are available, from SMD plastic to ceramic and STAC® air cavity featuring enhanced thermal behavior, improved RF performance and best-in-class reliability.

×