600 W, 250 V SuperDMOS transistor

The STAC250V2-500E uses the latest RF Power SuperDMOS technology specially designed for 150 V and 250 V industrial RF power Class-AB, C, D and E generators such as PECVD, plasma sputtering, flat panel and solar cell manufacturing equipment. The STAC250V2-500E benefits from the latest generation of STAC® air cavity packaging, which exhibits a 25% lower thermal resistance compared to equivalent ceramic packages.

Key Features

  • Operating frequency up to 27 MHz
  • POUT = 600 W typ. with 23 dB gain @ 13.56 MHz/250 V
  • Designed for Class-AB, C, D and E operation
  • V(BR)DSS > 1000 V
  • Housed in STAC® package, using air cavity packaging technology
  • In compliance with the 2002/95/EC1 European Directive

Design

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
STAC250V2-500E ADS model 1.0 250 KB

Technical Documentation

Product Specifications
Description Version Size
DS10244 DS10244: 600 W, 250 V SuperDMOS transistor 6.0 449 KB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STAC250V2-500E Active 1000 66 STAC177B Loose Piece - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STAC250V2-500E ActiveSTAC177BIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×