Our 7 V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 2 GHz such as commercial and public safety portable radios, marine portable radios, EPIRB, sonar buoys, UHF RFID and automatic meter readers (AMRs).

Key features

  • Frequency: from HF to 2 GHz
  • Supply voltage: 7.2 V
  • Output power: up to 10 W
  • High gain and linearity: up to more than 18 dB
  • Efficiency: >60%
  • Wideband performances
  • Available in die form

×
Tools & Software Resources Support & Community

×