ST’s banking product family offers a complete portfolio of contact, dual interface and contactless (ISO/IEC 18092 and ISO/IEC 14443 Types A, B and B’) ST23 and ST31  secure microcontrollers to support SDA or DDA markets as well as emerging wearable applications.
Having supplied the market’s most advanced technologies and solutions for over 20 years, ST has solid references in the banking industry which helps explains why we have sold more than 2 billion secure MCU-based banking cards around the world.

Our STPay system-on-chip solution offers a comprehensive range of “ready-to-use” banking solutions, including Static Java, Dynamic Java and Multos OS -based solutions, covering a wide range of payment applications such as Visa, Mastercard, CUP, Amex, Discover, JCB, CPA and many other domestic brands.

To ensure a quick set-up of the personalization line, STPay products are compliant with EMV Card Personalization Specifications (CPS), which have been validated and supported by major personalization equipment suppliers such as Datacard (part of the CPV program), and support our certified libraries including MIFARE® Classic®, MIFARE® Plus® and MIFARE® DESFire®.

 

STPay EMV smartcard solutions with Entrust Datacard®

STMicroelectronics and Entrust Datacard cooperate through the Card Validation Program (CVP). Set up by Entrust Datacard, this program allows ST to validate the compatibility of their STPay series EMV smartcards with Entrust Datacard’s personalization solutions prior to full implementation; saving time and lowering the risk of possible additional costs due to incompatibility issues.

Tools & Software Resources Support & Community
Featured Products



×