The STCC08 is an AC switch failure mode detector and an AC power switch driver designed for home appliances such as compressors, fans, heaters and valve-drive circuits. It drives the AC switch and sends a diagnostic bit to the MCU in case of switch failure.

It helps home appliances meet the IEC 60335-1 safety standard.

 

Resources Support & Community

×