AC switch failure mode detector

The STCC08 is an AC switch failure mode detector and an AC power switch driver. It drives the AC switch and informs the MCU of switch failure. The MCU takes the appropriate actions to put the system in a secure state.

Diode-mode, short circuit detection and open switch in both AC line polarities are detected.

The STCC08 helps home appliances to meet the IEC 60335-1 safety standard.

The STCC08 can be easily interfaced to an MCU with its CMOS input AC switch driver and CMOS compatible output for the failure mode detector.

Key Features

  • BenefitsEnable appliances to meet IEC 60335-1 and IEC 60730-1 standardsEnable appliances to meet IEC 61000-4-4 standardEliminates high DC current in inductive load, by detecting the diode mode failureImprove system safety monitoring open switch failure with critical loads such as door locksEnable MCU to sense all AC switch failure modes and protect the applianceLess MCU pin allocated to AC failure detection multiple STCC08 designed with resistor dividers uses one I/OEasy to drive with MCU directly connected or through an opto couplerHighly compact with integrated solution in SMD version
  • SO-8 SMD package
  • Short circuit failure detection for AC switches, relays, electromechanical switches
  • Diode mode failure detection for solid state AC switches
  • 3.3 V and 5 V power supply compatible
  • Gate driver output: 28 mA max sink current
  • ACS, ACST, TRIAC compatible
  • Sense the AC switch voltage in both AC line polarities
  • Open AC switch detection for AC switches, relays, electromechanical switches
  • Adjustable gate drive current

Circuit Diagram

0 Download

circuit_diagram_14592_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DS5786 DS5786: AC switch failure mode detector 1.1 252 KB
Application Notes
Description Version Size
AN1608 AN1608: CLT3-4BT6 demoboard: check the robustness of CLT3-4BT6 1.4 106 KB
AN2859 AN2859: Multiplexed diagnostics of AC switches using two STCC08 2.0 562 KB
AN2703 AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS 2.5 99 KB
AN533 AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting 3.4 216 KB
AN2716 AN2716: STCC08 application guidelines 2.1 1 MB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 3.1 333 KB
User Manuals
Description Version Size
UM0575 UM0575: STEVAL- IHT003V1, e-STARTER demonstration board based on the ACST6 and X02 1.1 721 KB

Publications and Collaterals

Flyers
Description Version Size
AC switch failure-mode supervisor 3.1 224 KB
Selection Guides
Description Version Size
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

Sample & Buy

Part Number Package Packing Type Junction Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STCC08 SO-8 Tube 125 NRND 0.83 1000 NEC EAR99 MOROCCO MORE INFO
STCC08RL SO-8 Tape And Reel 125 NRND 0.57 1000 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STCC08 NRNDSO-8IndustrialEcopack1
STCC08RL NRNDSO-8IndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×