Standard SCRs are invaluable when simple gate drive or mains voltage is the given environment of the system. They cover crowbar protection, motor control, mains network switching and a variety of energy pulse delivery systems.

ST's SCR devices allow a peak voltage up to 1200 V, a maximum current up to 50 A, with gate trigger current from 5 to 80 mA. They are available in DPAK, IPAK, TO220AB, TO220 FP, D2PAK, TO220AB Ins., RD91, TOP-3, and TO247packages.

×
Tools & Software Resources Support & Community
Featured Products



×