Bluetooth Low Energy Network Processor supporting Bluetooth 4.1 core specification

The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.1. The BlueNRG-MS supports multiple roles simultaneously, and can act at the same time as Bluetooth Smart sensor and hub device.

The Bluetooth Low Energy stack runs on the embedded ARM Cortex-M0 core. The stack is stored on the on-chip non-volatile Flash memory and can be easily upgraded via SPI. The device comes pre-programmed with a production-ready stack image (whose version could change at any time without notice). A different or more up-to-date stack image can be downloaded from the ST web site and programmed on the device through the ST provided software tools.

The BlueNRG-MS allows applications to meet of the tight advisable peak current requirements imposed with the use of standard coin cell batteries. The maximum peak current is only 10 mA at 1 dBm of output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life. The BlueNRG-MS offers the option of interfacing with external microcontrollers using SPI transport layer.

Key Features

  • Bluetooth specification v4.1 compliant master and slave single-mode Bluetooth low energy network processor
  • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL, RF-PHY
  • Bluetooth low energy profiles provided separately
  • Operating supply voltage: from 1.7 to 3.6 V
  • 8.2 mA maximum TX current (@0 dBm, 3.0 V)
  • Down to 1.7 µA current consumption with active BLE stack
  • Integrated linear regulator and DC-DC step-down converter
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
  • Full link controller and host security
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Upgradable BLE stack (stored in embedded Flash memory, via SPI)
  • AES security co-processor
  • Low power modes
  • 16 or 32 MHz crystal oscillator
  • 12 MHz ring oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Battery voltage monitor
  • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
  • Available in QFN32 (5 x 5 mm) and WLCSP34 (2.66 x 2.56 mm) packages
  • Operating temperature range: -40 °C to 85 °C

Design

Technical Documentation

Product Specifications
Description Version Size
DS10691 DS10691: Upgradable Bluetooth® Low Energy network processor 6.0 1 MB
Application Notes
Description Version Size
AN4486 AN4486: BlueNRG, BlueNRG-MS over-the-air bootloader 2.0 963 KB
AN4491 AN4491: BlueNRG, BlueNRG-MS updater 2.0 195 KB
AN4494 AN4494: Bringing up the BlueNRG and BlueNRG-MS devices 4.0 1 MB
AN4630 AN4630: PCB design guidelines for the BlueNRG and BlueNRG-MS devices 1.0 1 MB
AN4392 AN4392: Using the BlueNRG/BlueNRG-MS transceiver under ARIB STD-T66 in the 2400 – 2483.5 MHz band 2.0 1 MB
AN4387 AN4387: Using the BlueNRG/BlueNRG-MS transceiver under ETSI EN 300 328 in 2400 – 2483.5 MHz band 2.0 2 MB
AN4378 AN4378: Using the BlueNRG/BlueNRG-MS transceiver under FCC title 47 part 15 in the 2400 – 2483.5 MHz band 2.0 2 MB
User Manuals
Description Version Size
UM1868 UM1868: BlueNRG and BlueNRG-MS information register (IFR) 1.0 382 KB
UM1865 UM1865: BlueNRG-MS Bluetooth® LE stack application command interface (ACI) 4.0 1 MB
Programming Manuals
Description Version Size
PM0237 PM0237: BlueNRG, BlueNRG-MS stacks programming guidelines 4.0 1 MB
Errata Sheets
Description Version Size
ES0280 ES0280: BlueNRG/BlueNRG-MS device limitations 2.0 114 KB
Design Notes & Tips
Description Version Size
DT0063 DT0063: Bluetooth Low-Energy network: time-stamping and sample-rate-conversion 1.0 206 KB
DT0049 DT0049: IFR configuration of BlueNRG/BlueNRG-MS using STM32ODE 2.1 120 KB
DT0051 DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages 1.2 174 KB

Publications and Collaterals

Flyers
Description Version Size
Bluetooth® smart network processor 1.0 979 KB

Tools and Software

Ecosystems
Embedded Software
Evaluation Tools
STM32 Open Development Environment
Evaluation Tool Software
MCUs Embedded Software
Wireless Connectivity Software
Solution Evaluation Tools

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
BLUENRG-MSQTR VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P Tape And Reel -40 85 Active 1.5 1000 5A002A1A 5A992C PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
BLUENRG-MSCSP WLCSP MSL1 Tape And Reel -40 85 Active 1.45 1000 5A002A1A 5A992C - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-MSQTR ActiveVFQFPN32 5X5X0.9 3.6X3.6EP 0.5PIndustrialNot compliant 0 0
BLUENRG-MSCSP ActiveWLCSP MSL1IndustrialN/A 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×