Bluetooth V3.0 module class 1, supporting SPP and iAP with AT2 command set

The SPBT2632C1A.AT2 is an easy to use Bluetooth module, compliant with Bluetooth v3.0.

The module provides complete RF platform in a small form factor.

The SPBT2632C1A.AT2 enables electronic devices with wireless connectivity, not requiring any RF experience or expertise for integration into the final product. The SPBT2632C1A.AT2 module, being a certified solution, optimizes the time to market of the final application.

The module is designed for maximum performance in a minimal space including fast speed UART and 16 general purpose I/O lines, several serial interface options, and up to 560 kbps transmission speed with SPP service active, 250 kbps with iAP1 service active.

An optimized design allows the integration of a complete working Bluetooth modem, including antenna and LPO (low power oscillator), enabling low power mode capability in the minimum possible size.

The SPBT2632C1A.AT2 is a surface mount PCB module that provides fully embedded, ready-to-use Bluetooth wireless technology. The reprogrammable Flash memory contains embedded firmware for serial cable replacement using the Bluetooth SPP profile.

Embedded Bluetooth AT2 command firmware is a friendly interface, which realizes a simple control for cable replacement, enabling communication with most Bluetooth enabled devices, provided that the devices support SPP profile. The SPBT2532C1A.AT2, supporting iAP1 profile, provides communication with Android, smartphone and Apple® iOS Bluetooth enabled devices. An Apple authentication IC is required to exchange data with an Apple device or access an Apple device application. The AT2 FW includes the Bluetooth SPP profile capable of recognizing the Apple authentication chip.

Key Features

  • Bluetooth radio
    • Fully embedded Bluetooth® v3.0 with profiles
    • Class 1 module
    • Complete RF ready module
    • 128-bit encryption security
    • Range up to 60 m LOS
    • Integrated antenna
    • Multipoint capability
  • ST Micro Cortex-M3 microprocessor up to 72 MHz (256 kb Flash, 48 kb RAM)
  • Modem transmitter speed
    • With SPP service active: 560 kbps transmission speed
  • General I/O
    • 16 general purpose I/Os
  • User interface
    • AT2 command set (abSerial)
    • Firmware upgrade over UART
  • EU, FCC, IC and Bluetooth qualified
  • Single voltage supply: 2.5 V typical
  • Small form factor: 15 x 27 x 2.9 mm
  • Operating temperature range: -40 °C to 85 °C

Resources

Technical Documentation

Product Specifications
Description Version Size
DS8950 DS8950: Bluetooth® technology class-1 module 8.0 803 KB
Application Notes
Description Version Size
AN4128 AN4128: Demonstration board for Bluetooth® module class 1 SBT2632C1A.AT2 1.0 1 MB
User Manuals
Description Version Size
UM1547 UM1547: Using the firmware of the AT command set 6.0 494 KB

Presentations & Training Material

Presentations
Description Version Size
Classic Bluetooth® 3.0 modules - A Comprehensive User Guide 1.0 1 MB

Tools and Software

Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPBT2632C1A.AT2 RF MODULE Tray -40 85 NRND - - NEC 5A992A - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPBT2632C1A.AT2 NRNDRF MODULE-Ecopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×