Filters


1200 V IGBT M series (04:34)

Optimized for hard-switching applications up to 20 kHz

Automotive-grade ESD protection for CAN bus lines (09:20)

Up to 30 kV ESD and overvoltage protection, with high surge capability at high temperature

INEMO Discovery-M1 (5:32)

The Discovery-M1 boards helps the evaluation of INEMO-M1 features

600 V and 650 V MDmesh M2 MOSFET series (02:29)

Ideal for resonant-type power supplies

250 V RF DMOS transistor (02:14)

Industry-leading load-mismatch capability of 20:1

80 and 100 V STripFET F7 MOSFETs (02:25)

Featuring the industry's lowest on-state resistance

High-side switches for 24 V automotive applications (3:34)

Discover benefits of VIPower M05-T technology


Featured Products
Featured Applications

×