Filters


TrueStudio full features IDE solution for STM32 products (now free of charge!), Embedded World 2018

 

(2:32)

Mattias (from recently acquired Atollic) tells us about TrueSTUDIO® for STM32: now FREE of charge within ST’s flexible and extensible development and debugging IDE for STM32 MCU developers who want extremely powerful tools to aid in development of high-quality embedded software. TrueSTUDIO® is based on open standards (ECLIPSE and GNU) and extended with professional features for code management and advanced system analysis.

The STM32WB Wireless MCU supporting BLE 5 and IEEE 802.15.4 protocols, Embedded World 2018 (3:25)

Hakim tells us about the STM32WB, a dual-core MCU with wireless support and based on an Arm® Cortex®‐M4 core running at 64 MHz (application processor) and an Arm® Cortex®‐M0+ core at 32 MHz (network processor). With two totally independent cores, this innovative architecture is optimized for real time execution (radio related software processing), resource use flexibility, power management, and BOM cost, to bring better user experience.

Secure Product Offer  (1:17)

Truly flexible payment platform

Automotive SPC5 motor control toolkit (10:00)

Toolkit for field-oriented 3-phase motor control

Wireless Home CO detector (06:12)

With today’s technologies, users can also receive an alert on their phone or a wearable device. ST’s S2-LP, sub-1GHz RF transceiver and the TSU111 operational amplifiers together with STM32 enable such enhanced alarms.

Getting started with STM32 Nucleo glas sensing evaluation pack (04:02)

The P-NUCLEO-IKA02A1 pack is a ready to use CO detector including an STM32 Nucleo expansion board based on two TSU111 Op Amps and a Figaro TGS5141 CO sensor

FDA801 - Best Car Radio ClassD efficiency on the market (3:42)

Get started with ST's FDA801 - Best Car Radio ClassD efficiency on the market - 4x50 W class-D digital input power amplifier with I2C diagnostics and low voltage operation

Getting Started with STM32L4+Discovery Kit  (04:29)

Check out how to get started with our STM32L4R9I Discovery Kit which gives you access to a 1.2 inch 390x390 pixel LCD screen with capacitive touch screen!


Upcoming Seminars
Featured Products
Featured Applications

×