STの高速コンパレータは、市場におけるトップクラスの低消費電力でありながらも、ナノ秒単位での伝播遅延を実現します。また、省スペースのSOT-23およびSC-70パッケージにて提供しています。 

High speed comparators offering micropower consumption

The TS3011 single comparator has stable and fast response time 8 ns typical. The current consumption is below 1 mA.

The TS3021 and TS3022  single and dual comparators feature high-speed response time with rail-to-rail inputs. Both comparators offer micropower consumption as low as a few tens of microamperes.

×

×