A powerful eclipse based C/C++ integrated development tool for your STM32 projects

Atollic® TrueSTUDIO® for STM32 is a flexible and extensible development and debugging IDE for STM32 MCU developers who want extremely powerful tools to aid in development of high-quality embedded software. TrueSTUDIO® is based on open standards (ECLIPSE and GNU) and extended with professional features for code management and advanced system analysis. This gives a unique insight into the structure and the dynamic behavior of the system.

With TrueSTUDIO®, STM32 developers get a professional development tool, built on open standards, while at the same time including advanced debug and software engineering features that help developers increase their efficiency.

In particular, TrueSTUDIO® provides STM32 developers with a wide selection of system analysis functions, helping them to assess the design soundness from a variety of angles (including static analysis on memory and stack usage, as well as visualizing the dynamic behavior of the running system).

Additional features include automatic hard fault crash analysis that works out the reasons for the system crash, where it occurred, and under what circumstances.

Key Features

  • Built on Eclipse, CDT, GCC and GDB
  • プロジェクト管理
    • Project wizards
    • Importers
    • Configuration tools
    • CMSIS-PACK
  • エディター
    • Advanced code editing
    • Navigation, refactoring, styling and structure visualization
  • Compiler and Build tools
    • Highly optimized C/C++ compiler
    • Assembler, linker and utilities
  • Memory and stack analyzers to find bugs that cannot be identified studying the source code
  • RTOS-aware debugger with advanced trace, visualization and analysis capabilities
  • ST-LINK and J-LINK support
  • Client for bug and issue tracking systems such as Bugzilla, Trac, Mantis
  • Version Control system clients for Subversion (SVN), Git and CVS
  • Source code review
  • Technical support

画像

×

ソフトウェア入手

製品型番 Software Version Marketing Status Supplier Third Party Link
TrueSTUDIO Active Atollic GO TO SITE

 

×