Ultra-compact low-power 3.3 V terrestrial tuner IC

The STV4100 terrestrial tuner is a directconversion (zero-IF) receiver with quadrature outputs intended for digital TV broadcasting.

On each VHF and UHF input is a low noise amplifier with both switchable and variable gain to ensure an optimal signal level for the two mixers.

Each mixer, which down-converts the signal to baseband, is followed by a low-pass filter and amplifier. The baseband gain is programmable via a dedicated pin.

The LO signals are provided by an integrated PLL which contains an on-chip voltage controlled oscillator meeting stringent phase noise requirements. The LO frequencies are programmable.

The comparison frequency for the phase/frequency detector is generated by dividing the crystal oscillator reference frequency. The crystal frequency can be from 16 MHz to 31 MHz depending on application.

Key Features

  • Temperature range -10° C to 70° C
  • Low power consumption (625 mW typical)
  • Compatible with 5-V and 3.3-V I2 C bus
  • Crystal frequency output to drive the demodulator IC
  • DTG (D-Book) compliant
  • Fully Nordig Unified (versions 1.0.2, 1.0.3, 2.0) compliant
  • VFQFPN-32 5x5x1 mm3 , exposed pad down
  • Digitenne compliant
  • ECOPACK, environmentally-friendly package, RoHS (2002/95/EC) compliant.
  • Programmable channel filter covers 6 to 8 MHz channel spacing
  • Fully integrated RF AGC with RF power monitoring
  • RF-to-baseband direct conversion (IQ interface only)
  • Input frequency range 174 to 230 MHz and 470 to 870 MHz
  • Single 3.3-V DC supply
  • Harmonic rejection mixer stage
  • Low external component count
  • Fully integrated VCO

回路ダイアグラム

0 ダウンロード

circuit_diagram_15485_thumbnail.png

デザイン

技術文書

製品スペック
Description バージョン サイズ
DB0804 DB0804: Ultra-compact low-power 3.3-V terrestrial tuner IC 1.2 165 KB

Publications and Collaterals

フライヤー
Description バージョン サイズ
STV4100 - Digital terrestrial silicon tuner 1.0 1 MB

サンプル & 購入

製品型番 パッケージ Packing Type Marketing Status Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STV4100B VFQFPN2 32 5x5x1.0 Tray NRND - - NEC 3A991A2 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STV4100B NRNDVFQFPN2 32 5x5x1.0IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×