USB Power Delivery STM32Cube Expansion software on STM32F0 (UM2063)

The USB Type-Cis the newest USB connector ecosystem, it addresses the evolving needs of platform and devices, while retaining the functional benefits of USB.

STM32 USB-PD package (X-CUBE-USB-PD) consists of libraries (in a binary format) and application examples for STM32F0 devices acting as USB Power Delivery controllers, and it will be extended to other STM32 Series in the future.

This package includes examples covering most of applicative use cases and allowing to develop applications based on USB-PD (Provider, Consumer, DRP, Dual Port and VDM).

The libraries and the associated examples can be used with the STM32F0 devices and a dedicated P-NUCLEO-USB001 shield containing Analog Front-Ends and USB Type-Cconnectors.

For more details on all the components of the USB-PD libraries, refer to the STM32 USB-PD (Power Delivery) software expansion for STM32Cube user manual (UM2063).

Key Features

  • Compliant with USB Type-C 1.2 and USB Power Delivery 2.0 Standards
  • Provider, Consumer and Dual-Role mode (DRP) support
  • Dual-Port support
  • PD communication supported for the two sides of the cable
  • Cable detection: detection of an USB Type-C cable plug/unplug
  • Cable orientation: cable orientation detection to allow choosing one communication line CC1/CC2
  • USB-PD messages transmission/reception: communication through CC line and message exchanging, coding/decoding using BMC and 5b4b coding
  • Drive VCONN switch and Super-Speed switches for flippable connector or Alternate Modes
  • BIST test mode support: BIST test mode to enable testing the platform at runtime
  • Structured VDM (Vendor Defined Messages) support allowing Alternate Modes and extensions implementation

デザイン

Publications and Collaterals

パンフレット
Description バージョン サイズ
STM32 Open Development Environment Brochure 15.10 1 MB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
USB Type-C and Power Delivery firmware solution based on STM32F0 1.1.0 1 MB

技術文書

製品スペック
Description バージョン サイズ
DB2957 DB2957: STM32 USB-PD (Power Delivery) software expansion for STM32Cube 4.0 184 KB
ユーザマニュアル
Description バージョン サイズ
UM2063 UM2063: STM32 USB-PD (Power Delivery) software expansion for STM32Cube 2.0 701 KB

ツール & ソフトウェア

ソフトウェア製品
評価ツール
MCUs Embedded Software
Product Evaluation Tools

ソフトウェア入手

製品型番 Software Version Marketing Status Supplier Order from ST
X-CUBE-USB-PD 1.2.0 Active ST

 

×