Common mode filter with ESD protection for MHL/USB2.0/USB3.0 interface

This device is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses and complies with the MHL standard. The device can protect and filter a single differential lane.

Key Features

  • Provides -20 dB attenuation at 700 MHz in LTE bands
  • High common mode attenuation:
    • -25 dB at 800 MHz
    • -10 dB at 2 GHz
  • Very low PCB space consumption
  • Thin package: 0.55 mm max.
  • Lead-free package
  • High reduction of parasitic elements through integration.

デザイン

技術文書

製品スペック
Description バージョン サイズ
DS9769 DS9769: Common mode filter with ESD protection for MHL/USB2.0/USB3.0 interface 3.0 661 KB
アプリケーションノート
Description バージョン サイズ
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB
Technical Notes & Articles
Description バージョン サイズ
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 4.0 330 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description バージョン サイズ
ECMF02-3HSM6 S-parameter model (.sxp) 1.0 331 KB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
ECMF™series portfolio overview : common-mode filters embedding ESD protection 1.0 875 KB
USB 2.0 protection and IPAD™ solutions presentation 2.0 707 KB
USB type-C Power Delivery advanced protection fundamentals 1.0 396 KB
USB type-C™ advanced protection solutions quick start guide 2.0 1 MB
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals 1.0 657 KB

Publications and Collaterals

パンフレット
Description バージョン サイズ
Semiconductor solutions for healthcare applications 1.0 665 KB
サポート & コミュニティ


サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ECMF02-3HSM6 Active 100 0.157 uQFN-6L Tape And Reel -40 85 NEC EAR99 CHINA MORE INFO サンプル入手 買い物かごに追加 DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
ECMF02-3HSM6 アクティブuQFN-6LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×