Raisonance REva starter kit for ST7 MCUs, includes RLink

The REva starter kits are Raisonance’s complete, cost-effective solutions for starting application development and evaluating STM8x, ST7LITEx, ST7Fox, ST7232x, ST7234x and ST7236x microcontrollers.

Kits contain all the hardware and software required to develop applications for microcontrollers, including the REva evaluation board, target STM8 and ST7 microcontrollers, embedded RLink for in-circuit debugging and in-circuit programming and the raisonance integrated development environment (Ride7) with application builder.

Key Features

  • Embedded RLink
    • USB interface to host PC
    • In-circuit debugging and programming
    • Application board connection via ST SWIM, ICC or JTAG
  • REva motherboard
    • 1 standard SO-DIMM connector to plug in daughterboards
    • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
    • I²C EEPROM and bus
    • RS-232 driver and 2 DB9 connectors
    • Prototype area
    • VDD settings for 1.8 V, 3.3 V and 5 V microcontrollers
    • USB powered, no external power required
  • Interchangeable REva daughterboard
    • Features different STM8 and ST7 MCUs to permit application development for a wide range of devices and may include additional device specific features
  • Raisonance software
    • Ride7: Editor, SIMICE simulator, Rbuilder, C compiler, debugger, Project manager, and CodeCompressor
    • RFlasher7 device programming interface

画像

×

デザイン

技術文書

製品スペック
Description バージョン サイズ
DB0178 DB0178: Raisonance's complete, low-cost starter kits for STM8 and ST7 7.1 281 KB
アプリケーションノート
Description バージョン サイズ
AN1504 AN1504: Starting a PWM signal directly at high level using the ST7 16-bit timer 1.4 170 KB

法務

ライセンス契約
Description バージョン サイズ
Evaluation products license agreement 1.0 125 KB
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status Unit Price (US$) * 数量 Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ST72F34X-SK/RAIS NRND 55 1 With ST72F345C4 and ST72F264G2 MCU devices NEC EAR99 - MORE INFO
ST7FLITE-SK/RAIS NRND 175.18 1 With ST7FLITEU0, ST7FLITE09Y0, ST7FLIT19BF1 and ST7FLITE39F2 MCU devices NEC EAR99 - MORE INFO 直接購入 買い物かごに追加 DISTRIBUTOR AVAILABILITY
ST72F36X-SK/RAIS NRND 55 1 With ST72F361AR9 MCU device NEC EAR99 - MORE INFO
ST7232X-SK/RAIS NRND 179 1 With ST72F321BAR9 and ST72F325AR9 MCU devices NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
ST72F34X-SK/RAIS NRNDCONTRACTSIndustrialEcopack1
ST7FLITE-SK/RAIS NRNDCONTRACTSIndustrialEcopack1
ST72F36X-SK/RAIS NRNDCONTRACTSIndustrialEcopack1
ST7232X-SK/RAIS NRNDCONTRACTSIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×