Demonstration board for ST7 DALI (Digital Addressable Lighting Interface) with 1 master board, 2 slave boards, ST7DALI slave sof

The ST7DALI-EVAL provides a complete evaluation and demonstration platform for the on-chip lighting control features of the ST7DALI. ST7DALI devices integrate the DALI Communication Module (DCM) for serial communication with the controllable electronic ballasts, which provide the required starting voltage and operating current for fluorescent, mercury and other electric-discharge lamps. The DCM uses the DALI (Digital Addressable Lighting Interface) communications standard (IEC standard) based on the bi-phase Manchester asynchronous serial data format.

To help developers get started implementing the ST7DALI for control of lighting networks, the ST7DALI-EVAL provides a complete software/hardware application for networking up to 64 ST7DALI-based lighting control slave boards and testing the various DALI lighting control commands from an easy-to-use, PC-based software interface. When developers are ready to create their own applications, the kit serves as a reference design for a DALI gateway topology.

Key Features

  • Masterboard with preprogrammed ST72334x, power supply and serial port for host PC connection
  • Software CD-ROM for installation of the lighting control interface software
  • 2 Slave boards with preprogrammed ST7DALI microcontrollers implementing the DALI communication interface, 1 to 10V output (standard dimmable ballast input) and 12V power supply connector

デザイン

技術文書

製品スペック
Description バージョン サイズ
DB1143 DB1143: ST7DALI-EVAL evaluation kit 1.1 52 KB
アプリケーションノート
Description バージョン サイズ
AN2390 AN2390: A flexible universal battery charger 1.2 572 KB
AN1900 AN1900: Hardware implementation for ST7DALI-EVAL 2.4 533 KB
AN971 AN971: I2C communication between ST7 and M24CXX EEPROM 1.6 68 KB
AN1601 AN1601: Software implementation for ST7DALI-EVAL 1.3 175 KB
AN1504 AN1504: Starting a PWM signal directly at high level using the ST7 16-bit timer 1.4 170 KB
ユーザマニュアル
Description バージョン サイズ
UM0085 UM0085: ST7DALI evaluation kit 1.4 460 KB

法務

ライセンス契約
Description バージョン サイズ
Evaluation products license agreement 1.0 125 KB
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status Unit Price (US$) * 数量 Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ST7DALI-EVAL NRND 400 1 - NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status RoHS Compliance Grade Material Declaration**
ST7DALI-EVAL NRNDNot compliant
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×